IESNA:LM-63-2002
[TEST]P1199461
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-840-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8562
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
863.7 897.6 960.3 1031.1 1092.9 1147.4 1190.7 1219.2 1230 1240.8
1284.6 1322.4 1377.9 1495.6 1664.3 1865 2066.7 2262.4 2435.6 2576.3
2732.4 2875.8 3023.3 3161.8 3285.4 3326.9 3256.5 3083.8 2628.7 1693.7
617.9 225.1 118.2 65.4 35.2 10.4 0
863.7 903.4 967.9 1037.8 1101.9 1153.8 1198.9 1225.9 1237.2 1247.6
1286.4 1322 1373 1479.9 1643.6 1839.3 2034.2 2235.3 2411.3 2570.9
2717.5 2883.9 3023.8 3162.7 3291.7 3349.9 3309.3 3151.9 2730.6 1830.8
701.8 246.3 129.9 70.8 37.4 12.6 0
863.7 898 958.9 1027.5 1087.9 1140.2 1180.8 1207.4 1217.8 1222.3
1252.5 1293.1 1338.7 1424.4 1569.6 1753.2 1962.9 2174.5 2366.6 2523.6
2667 2827.6 3008 3186.1 3355.7 3492.4 3584.9 3579.4 3264.2 2403.6
1116.8 364.4 186.7 104.6 49.2 16.2 0
863.7 893.1 949 1012.6 1067.6 1115.4 1154.2 1177.7 1187.6 1190.7
1207 1250.3 1294 1345 1441.5 1581.3 1751.8 1943.1 2147.4 2355.8
2561 2774.8 3000.8 3249.7 3504.6 3703.9 3868.6 4041.3 4105.8 3574.9
2243.9 862.4 334.7 181.8 99.2 31.6 0
863.7 890.8 940 996.8 1047.8 1092.4 1129.9 1154.2 1165.9 1171.8
1179.9 1208.3 1255.7 1294.9 1343.6 1427.5 1551.1 1703.6 1882.2 2092.8
2340.4 2620.1 2913.3 3253.3 3552.4 3847.8 4151.8 4520.8 4944.3 5038.6
4229.4 2601.1 1114.5 502 245.4 96.1 0
863.7 884.9 925.5 972.9 1020.7 1065.4 1103.2 1132.1 1148.8 1161
1170.4 1188.5 1225 1271.5 1310.3 1355.4 1430.7 1540.7 1690.5 1861
2056.3 2274.1 2515 2792.8 3111.3 3501.9 3966 4524.4 5288 6006.5
5969.9 4790 2844.7 1216.5 421.7 94.7 0
863.7 884.5 923.7 972.4 1017.5 1061.3 1099.6 1129.4 1147.4 1160.5
1170 1188 1222.3 1267.9 1308.5 1352.7 1422.1 1521.8 1672 1829
2030.1 2228.1 2464.5 2735.5 3057.1 3448.6 3913.2 4475.2 5240.6 6003.8
5987.5 4826.6 2902 1250.7 431.2 97 0
863.7 880.9 913.4 953.5 995.9 1037.4 1078 1111.4 1134.4 1152
1169.5 1192.5 1218.3 1242.6 1276.4 1323.8 1378.4 1446.9 1549.8 1692.7
1868.2 2075.2 2324.2 2630 2991.3 3409.4 3870.4 4374.6 4981.7 5529.7
5435.9 4345.8 2582.6 1020.2 304.9 60.4 0
863.7 878.6 901.6 935 972.4 1011.2 1051.8 1088.4 1118.6 1145.6
1172.2 1201.1 1225 1245.3 1271 1301.7 1353.1 1428 1543.9 1708.5
1927.3 2202.9 2527.2 2887.5 3260.1 3651.6 4058.4 4494.6 4929.9 5067.4
4625.9 3292.6 1547.5 544.4 216.9 85.7 0
863.7 872.3 888.1 912 942.7 977.4 1016.2 1052.3 1085.7 1118.6
1151.1 1183.5 1211 1236.7 1263.4 1293.6 1339.6 1415.4 1543.9 1732.9
1994 2313.4 2664.3 3027.4 3400.8 3782.4 4181.6 4542 4700.7 4392.2
3392.7 1702.7 512.8 217.4 127.6 64.5 0
863.7 870.5 880.4 898.9 922.8 952.1 983.7 1017.5 1050.5 1084.3
1120.8 1158.7 1196.6 1229.5 1266.1 1308.9 1372.1 1474 1628.7 1848.4
2165.9 2538 2971.9 3419.3 3889.8 4283.1 4606 4711.1 4415.2 3541.1
2206 874.1 262.1 108.2 52.3 17.1 0
863.7 867.8 875.9 891.7 915.2 939.1 970.2 1002.2 1034.2 1065.8
1102.8 1142.9 1183.1 1219.6 1262.5 1310.3 1381.1 1477.6 1621.5 1829
2114 2476.7 2893 3317.8 3709.3 4010.2 4160.8 4068.4 3662.9 2786.5
1593.5 607.5 210.6 86.1 37.4 7.7 0
863.7 866.4 871.4 888.1 908.4 933.2 959.8 988.7 1019.3 1048.7
1082 1119.9 1156 1192.5 1231.8 1278.2 1335.1 1414 1517.3 1656.2
1855.6 2126.6 2450.9 2779.3 3054.4 3209.6 3184.3 2966.9 2573.6 1919.2
1053.6 405 158.3 78.9 50.1 18.9 0
863.7 861.5 866.9 880.4 899.4 922.8 948.5 973.8 998.1 1019.3
1042.8 1064.5 1084.3 1100.1 1106.8 1105.9 1095.1 1075.3 1050.5 1027
1005.4 996.3 996.3 978.3 905.2 764.5 584.5 424 315.7 244.9
196.7 162.4 134.4 106.4 70.4 29.8 0
863.7 859.2 864.2 880 900.7 923.7 948.5 972.9 996.3 1011.2
1018.4 1016.2 1007.2 987.3 955.8 914.3 864.2 809.2 750.5 683.8
618.8 556.1 496.1 440.7 390.1 350 314.4 288.2 263.4 237.2
205.2 173.6 138 101.9 61.8 28 0
863.7 856.5 865.1 881.3 903.4 928.2 956.7 982.8 998.6 1004.9
997.2 977.9 953.5 922.4 888.5 848.9 799.7 744.2 684.2 621.1
558.8 500.7 449.7 406.4 368 336.5 309.9 294.5 275.1 249.9
218.3 175.5 135.8 96.5 55.9 28.9 0
863.7 856.1 865.5 885.4 909.3 938.6 967.9 988.2 997.7 996.3
985.5 969.7 942.2 904.8 861.5 817.7 771.3 717.6 658.1 597.2
540.8 493.9 451.9 415.9 382.9 353.6 336.5 320.7 321.1 323.4
302.2 263.9 234.5 182.2 126.3 84.3 0
863.7 858.3 870.1 891.3 921.5 950.3 973.3 991.4 997.2 995.9
986.9 967.5 935 895.3 848.9 800.1 739.7 674.8 611.6 555.2
507.4 467.3 433.4 404.1 375.3 349.6 327.9 353.6 403.2 425.3
414.1 396 379.8 306.7 245.8 174.6 0
863.7 858.8 873.2 898.5 927.3 957.6 979.2 992.3 996.3 995.4
987.3 968.8 938.2 899.4 843 778 702.3 631 562.4 509.7
461 424 393.3 368.9 345 313.5 326.6 359 375.7 368
348.2 346.8 301.7 246.7 208.8 148.4 0
863.7 859.2 875.5 902.5 934.1 962.1 981.9 993.2 997.7 996.3
988.2 972 948.1 909.3 848 767.7 678.8 594 520.5 460.1
410.9 376.6 352.3 332 299.9 294.1 311.2 330.6 324.3 306.3
292.3 278.3 227.8 186.3 157.4 111.4 0
863.7 859.7 877.3 905.7 940 966.6 986.9 998.6 1004.5 1003.1
993.6 980.6 956.7 912.5 844.8 756.8 657.6 558.8 475.4 416.3
375.7 346.8 325.6 304.5 276.9 284.6 300.4 309.4 299.5 331.1
304 271.5 203.9 164.6 135.8 83.4 0
863.7 861.5 878.2 906.6 938.6 968.4 988.7 1000.4 1007.2 1007.6
1000.9 989.1 966.1 923.7 854.7 763.6 659 555.7 470 411.3
373.5 344.6 322.9 299.9 273.3 281.4 296.8 305.8 295.4 328.4
304 247.6 197.1 162.8 135.3 65.4 0
